Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W7750010 |
Article group description | STAHLWILLE torque screwdreher for Torsiomax |
Material | Steel chrome plated |
Item number | W77500100030000 |
Variantnumber name | NR.775/3 |
Factory number | 775 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Size | 3 |
Length | 105 |
Torque | 2-30 |
Holder | 6.3 |
Scale | 0.2 |
https://www.nederland.bossard.com/en/tools/torque-wrenches/stahlwille-torque-wrenches/w77500100030000