Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W760X010 |
Article group description | Stahlwille torque screwdriver with Torsiometer |
Material | Material: see technical info |
Item number | W760X0100150000 |
Variantnumber name | NR.760/15 |
Factory number | 760 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Size | 15 |
Length | 185 |
Torque | 30-150 |
Holder | 6.3 |
Scale | 5 |
https://www.nederland.bossard.com/en/tools/torque-wrenches/stahlwille-torque-wrenches/w760x0100150000