Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W7550010 |
Article group description | STAHLWILLE Manoskop torque wrench |
Material | Material: see technical info |
Item number | W75500100200000 |
Variantnumber name | NR.755/20 |
Factory number | 755 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Size | 20 |
Length | 457 |
Torque | 40-200 |
Holder | 14x18 |
https://www.nederland.bossard.com/en/tools/torque-wrenches/stahlwille-torque-wrenches/w75500100200000