Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W730X010 |
Article group description | STAHLWILLE Manoskop torque wrench |
Material | Material: see technical info |
Item number | W730X0100100000 |
Variantnumber name | NR.730/10 Quick |
Factory number | 730 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Size | 10 |
Length | 370 |
Torque | 20-100 |
Holder | 9x12 |
Scale | 2.5 |
https://www.nederland.bossard.com/en/tools/torque-wrenches/stahlwille-torque-wrenches/w730x0100100000