Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W7210010 |
Article group description | STAHLWILLE Manoskop torque wrench |
Material | Material: see technical info |
Item number | W72100100300001 |
Variantnumber name | Rep.set 721/30 |
Factory number | 721 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Size | 30 |
Length | - |
Torque | rep.set |
Holder | - |
Scale | - |
https://www.nederland.bossard.com/en/tools/torque-wrenches/stahlwille-torque-wrenches/w72100100300001