Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1260010 |
Article group description | Stahlwille magnetic lifter |
Material | Steel with plastic, black |
Item number | W12600101800000 |
Variantnumber name | NR.12600 1800G |
Factory number | 12600 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Head diameter | 15 |
Length | 520 |
https://www.nederland.bossard.com/en/tools/tools-for-workshops/mirrors-tweezers-and-flash-lights/w12600101800000