Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1100610 |
Article group description | Stahlwille lever bar |
Material | Steel nickel plated |
Item number | W11006100010000 |
Variantnumber name | NR.11006 |
Factory number | 11006 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Nickel plated |
Length | 400 |
https://www.nederland.bossard.com/en/tools/tools-for-workshops/lever-bars-and-chisels/w11006100010000