Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W100X010 |
Article group description | STAHLWILLE ribbed cold chisel |
Material | Steel chrome plated |
Item number | W100X0100080000 |
Variantnumber name | NR.100 /8 |
Factory number | 100 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Width | 26 |
Length | 200 |
https://www.nederland.bossard.com/en/tools/tools-for-workshops/lever-bars-and-chisels/w100x0100080000