Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1108510 |
Article group description | Stahlwille jet reamers |
Material | Steel chrome plated |
Item number | W11085100010000 |
Variantnumber name | NR.11085 |
Factory number | 11085 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Content | 16 stuks |
Series | 0.33-2.0 |
https://www.nederland.bossard.com/en/tools/tools-for-workshops/car-repair-tools/w11085100010000