Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTIAPF10 |
Article group description | Installation tools for KATO wire inserts |
Material | Steel |
Item number | PTIAPF100040000 |
Variantnumber name | UNF 1/4-28 Prewinder Thin |
Factory number | PTIAP |
Brand name | KATO |
Thread | UNF |
Discount group | PD041 |
Material | Steel |
Materials | Staal |
Performance | Prewinder |
UNF | 1/4"-28 |
https://www.nederland.bossard.com/en/tools/tools-for-inserts/kato-installation-tools-uncunf/ptiapf100040000