Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTIAP010 |
Article group description | Installation tools for KATO wire inserts |
Material | Steel |
Item number | PTIAP0100200001 |
Variantnumber name | M 20 - 2.5 Draadpen met 4kt |
Factory number | PTIAP, BN 56050, BN 56035, BN 37655 |
Brand name | KATO |
Thread | Metric |
Discount group | PD041 |
Material | Steel |
Drill diameter | 1 |
Metric | M 20 |
Comments | Vierkant |
Performance | Draadpen |
https://www.nederland.bossard.com/en/tools/tools-for-inserts/kato-installation-tools-metric-and-metric-fine/ptiap0100200001