Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTUATB10 |
Article group description | KATO removal tool for Tangless inserts |
Material | Steel |
Item number | PTUATB100080000 |
Variantnumber name | 8-32 UNC |
Factory number | PTUAPT |
Brand name | KATO |
Thread | UNC no. |
Discount group | PD041 |
Material | Steel |
Type | Tangless |
E-UNC-number thread | Nr. 8 |
https://www.nederland.bossard.com/en/tools/tools-for-inserts/kato-installation-and-removal-tools-for-tangless-uncunf/ptuatb100080000