Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTUAPT10 |
Article group description | KATO removal tool for Tangless inserts |
Material | Steel |
Item number | PTUAPT100025002 |
Variantnumber name | M 2,5 res.stift |
Factory number | PTUAPT, BN 56051, BN 37989, BN 37990, BN 37991 |
Brand name | KATO |
Thread | Metric |
Discount group | PD041 |
Material | Steel |
Type | Tangless |
Metric | M 2.5 |
Comments | 2 |
Holder | - |
Application | - |
Type | - |
Performance | - |
https://www.nederland.bossard.com/en/tools/tools-for-inserts/kato-installation-and-removal-tools-for-tangless-metric/ptuapt100025002