Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | PTIAPT10 |
Article group description | KATO installation tools for Tangless inserts |
Material | Steel |
Item number | PTIAPT100025000 |
Variantnumber name | M 2,5 |
Factory number | PTIAPT, BN 37982, BN 37988, BN 37983 |
Brand name | KATO |
Thread | Metric |
Discount group | PD041 |
Material | Steel |
Type | Tangless |
Metric | M 2.5 |
Holder | Zeskant |
Application | Normaal |
Type | - |
Performance | - |
https://www.nederland.bossard.com/en/tools/tools-for-inserts/kato-installation-and-removal-tools-for-tangless-metric/ptiapt100025000