Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S452C0ST |
Article group description | SCHUMACHER machinetaps with 40° RH spiral flutes 45200 ST |
Material | HSS-E TiN coated (25) |
Item number | S452C0ST0120000 |
Variantnumber name | 3/4""-10 UNC |
DIN number | 376 |
Factory number | 4520 |
Brand name | SCHUMACHER |
Thread | UNC |
Discount group | PD035 |
Material | HSS |
Threads per inch | 10 |
UNC | 3/4 |
https://www.nederland.bossard.com/en/tools/taps-and-dies---non-metric/schumacher-machine-taps-unc/s452c0st0120000