Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S560X0SE |
Article group description | SCHUMACHER machinetaps, straight 56000 ST |
Material | HSS-E |
Item number | S560X0SE0040000 |
Variantnumber name | G 1/4-19 |
DIN number | 5156 |
Factory number | 5600 |
Brand name | SCHUMACHER |
Thread | G(BSP) |
Discount group | PD035 |
Material | HSS |
Threads per inch | 19 |
G(BSP) | 1/4" |
https://www.nederland.bossard.com/en/tools/taps-and-dies---non-metric/schumacher-machine-taps-g-bsp/s560x0se0040000