Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S520X0SE |
Article group description | SCHUMACHER machinetaps with 15° RH spiral flutes 52000 ST |
Material | HSS-E |
Item number | S520X0SE0300150 |
Variantnumber name | M 30 X 1,5 |
DIN number | 374 |
Factory number | 5200 |
Brand name | SCHUMACHER |
Thread | Metric fine |
Discount group | PD035 |
Material | HSS |
https://www.nederland.bossard.com/en/tools/taps-and-dies---metric/schumacher-machine-taps-metric-fine/s520x0se0300150