Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S510X0SE |
Article group description | SCHUMACHER straight machinetaps 51000 ST |
Material | HSS-E |
Item number | S510X0SE0040050 |
Variantnumber name | M 4 X 0,5 |
DIN number | 374 |
Factory number | 5100 |
Brand name | SCHUMACHER |
Thread | Metric fine |
Discount group | PD035 |
Material | HSS |
Thread length | 8 |
Metric | M 4 |
Width across flats | 3.4 |
Pitch | 0.5 |
Shank diameter | 4.5 |
Total length | 63 |
https://www.nederland.bossard.com/en/tools/taps-and-dies---metric/schumacher-machine-taps-metric-fine/s510x0se0040050