Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S33100SE |
Article group description | SCHUMACHER machinetaps till 3xD 40° 33100 ST |
Material | HSS-E |
Item number | S33100SE0060000 |
Variantnumber name | M 6 |
DIN number | 371 |
Factory number | 3310 |
Brand name | SCHUMACHER |
Thread | Metric |
Discount group | PD035 |
Material | HSS |
Thread length | 16 |
Metric | M 6 |
Width across flats | 4.9 |
Pitch | 1 |
Shank diameter | 6 |
Total length | 80 |
https://www.nederland.bossard.com/en/tools/taps-and-dies---metric/schumacher-machine-taps-for-steel/s33100se0060000