Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S33624SE |
Article group description | SCHUMACHER machinetaps 45° 33600 Mistral AL |
Material | HSS-E PM DLC Diamond Like Carbon (24) |
Item number | S33624SE0050000 |
Variantnumber name | M5 |
DIN number | 371 |
Factory number | 3360 |
Brand name | SCHUMACHER |
Thread | Metric |
Discount group | PD035 |
Material | HSS |
Metric | M 5 |
Pitch | 0.8 |
https://www.nederland.bossard.com/en/tools/taps-and-dies---metric/schumacher-machine-taps-for-aluminium-and-brass/s33624se0050000