Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S71500SN |
Article group description | Schumacher hexagon die |
Material | HSS |
Item number | S71500SN0420200 |
Variantnumber name | M 42 X 2 |
DIN number | 382 |
Factory number | 715 |
Brand name | SCHUMACHER |
Thread | Metric fine |
Discount group | PD035 |
Material | HSS |
Outside diameter | 75 |
Height | 20 |
Metric | M 42 |
Pitch | 2 |
https://www.nederland.bossard.com/en/tools/taps-and-dies---metric/schumacher-dies/s71500sn0420200