Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | WSET2110 |
Article group description | Stahlw.dbl.end.ringspanner set straight STABIL |
Material | Steel chrome plated |
Item number | WSET21100210007 |
Variantnumber name | NR.21/7 8X9-20X22 7stuks |
Factory number | 21 |
Brand name | STAHLWILLE |
Drive | Hexagon |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://www.nederland.bossard.com/en/tools/spanners/double-ring-spanners/wset21100210007