Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | WSET2010 |
Article group description | Stahlw.dbl.end.ringspanner set STABIL |
Material | Steel chrome plated |
Item number | WSET20100200012 |
Variantnumber name | NR.20/12 6X7-30X32 12stuks |
Factory number | 20 |
Brand name | STAHLWILLE |
Drive | Hexagon |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://www.nederland.bossard.com/en/tools/spanners/double-ring-spanners/wset20100200012