Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W10X0010 |
Article group description | STAHLWILLE open ended spanners |
Material | Steel chrome plated |
Item number | W10X00100130017 |
Variantnumber name | NR.10 13 X 17 |
DIN number | 3110 |
Factory number | 10 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Width | 38 |
Thickness | 5.8 |
Head width | 30 |
Length | 170 |
Width across flats | 13x17 |
Total length | 205 |
https://www.nederland.bossard.com/en/tools/spanners/double-open-ended-spanners/w10x00100130017