Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W10X0010 |
Article group description | STAHLWILLE open ended spanners |
Material | Steel chrome plated |
Item number | W10X00100080010 |
Variantnumber name | NR.10 8 X 10 |
DIN number | 3110 |
Factory number | 10 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Width | 23 |
Thickness | 4.5 |
Head width | 18 |
Length | 140 |
Width across flats | 8x10 |
Total length | 140 |
https://www.nederland.bossard.com/en/tools/spanners/double-open-ended-spanners/w10x00100080010