Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W13A0010 |
Article group description | Stahlwille combination spanner |
Material | Steel chrome plated |
Item number | W13A00100030000 |
Variantnumber name | NR.13A 3/16 |
DIN number | 3113 |
Factory number | 13A |
Brand name | STAHLWILLE |
Thread | Inch |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Width | 9.8 |
Head width | 14 |
Head thickness | 3 |
Length | 95 |
Ring thickness | 3.2 |
https://www.nederland.bossard.com/en/tools/spanners/combination-spanners/w13a00100030000