Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1300010 |
Article group description | Stahlwille combination spanner |
Material | Steel chrome plated |
Item number | W13000100270000 |
Variantnumber name | NR.13 27 mm |
DIN number | 3113 |
Factory number | 13 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Width | 39.2 |
Head width | 60 |
Head thickness | 8.4 |
Length | 300 |
Ring thickness | 14.5 |
https://www.nederland.bossard.com/en/tools/spanners/combination-spanners/w13000100270000