Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1075010 |
Article group description | STAHLWILLE box spanner tabular |
Material | Steel chrome plated |
Item number | W10750100070000 |
Variantnumber name | DRAAISTIFT NR.7 |
DIN number | 896B |
Factory number | 10750 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
Dimension | - |
Head diameter | - |
Length | - |
Pin length | 320 |
https://www.nederland.bossard.com/en/tools/spanners/box-spanner-tabular/w10750100070000