Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W5600010 |
Article group description | Stahlwille sockets hex long, ¾" |
Material | Steel chrome plated |
Item number | W56000100340000 |
Variantnumber name | NR.56 34 mm |
DIN number | 3124 |
ISO number | 2725 |
Factory number | 56 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://www.nederland.bossard.com/en/tools/socket-sets-and-sockets/socket-inserts-and-adaptors-34-drive/w56000100340000