Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W4050010 |
Article group description | Stahlwille extension bar ¼" |
Material | Steel chrome plated |
Item number | W40500100020000 |
Variantnumber name | NR.405-6 L=150 |
DIN number | 3123 |
ISO number | 3316 |
Factory number | 405 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://www.nederland.bossard.com/en/tools/socket-sets-and-sockets/socket-inserts-and-adaptors-14-drive/w40500100020000