Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W54A0010 |
Article group description | Stahlwille Inhex socket,hex.½" |
Material | Steel chrome plated |
Item number | W54A00100035000 |
Variantnumber name | NR.54A 7/32 |
Factory number | 54A |
Brand name | STAHLWILLE |
Thread | Inch |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://www.nederland.bossard.com/en/tools/socket-sets-and-sockets/socket-inserts-and-adaptors-12-drive/w54a00100035000