Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W6400010 |
Article group description | Stahlwille Inhex sockets 1" |
Material | Steel chrome plated |
Item number | W64000100140000 |
Variantnumber name | NR.64 14 mm |
DIN number | 7422 |
Factory number | 64 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Chromed |
https://www.nederland.bossard.com/en/tools/socket-sets-and-sockets/socket-inserts-and-adaptors-1-drive/w64000100140000