Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1050010 |
Article group description | STAHLWILLE centre punches |
Material | Steel, silver lack |
Item number | W10500101200010 |
Variantnumber name | NR.105/120X10 |
DIN number | 7250 |
Factory number | 105 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Varnished |
Diameter | 10 |
Length | 120 |
https://www.nederland.bossard.com/en/tools/miscellaneous-tools/stahlwille-drift-and-centre-punches/w10500101200010