Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | W1040010 |
Article group description | STAHLWILLE drift punch, octog. |
Material | Steel, silver lack |
Item number | W10400101200008 |
Variantnumber name | NR.104 120X8 |
DIN number | 6458 |
Factory number | 104 |
Brand name | STAHLWILLE |
Discount group | PD046 |
Material | Steel |
Finish | Varnished |
Special packing | - |
Outside diameter | 12 |
Content | - |
Length | 120 |
Point diameter | 8 |
https://www.nederland.bossard.com/en/tools/miscellaneous-tools/stahlwille-drift-and-centre-punches/w10400101200008