Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 206000SN |
Article group description | Hand-reamer, left spiral 7-8°, for cilindrical holes |
Material | HSS |
Item number | 206000SN0030007 |
Variantnumber name | 3,0 H7 6302 |
DIN number | 206B |
Discount group | PD042 |
Material | HSS |
Diameter | 3.0 |
Work length | 31 |
Tolerance | H7 |
Total length | 62 |
Square | 2.24 |
https://www.nederland.bossard.com/en/tools/miscellaneous-tools/reamers/206000sn0030007