Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S9010010 |
Article group description | SCHUMACHER die holders |
Material | Steel |
Item number | S90100100300011 |
Variantnumber name | 30 X 11 M10 |
DIN number | 225 |
Factory number | 901 |
Brand name | SCHUMACHER |
Discount group | PD035 |
Material | Steel |
Size | 30x11 |
https://www.nederland.bossard.com/en/tools/hand-taps-schumacher/schumacher-tap-wrenches-die-holders-and-extension-sleeves/s90100100300011