Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S180X0SN |
Article group description | SCHUMACHER handtaps 18100-18200 |
Material | HSS |
Item number | S180X0SN0290002 |
Variantnumber name | PG 29 NO.182 |
DIN number | 40432 |
Factory number | 1800 |
Brand name | SCHUMACHER |
Thread | PG |
Discount group | PD035 |
Material | HSS |
Thread length | 25 |
Threads per inch | 16 |
PG | 29 |
Width across flats | 2 |
Shank diameter | 28 |
Total length | 100 |
https://www.nederland.bossard.com/en/tools/hand-taps-schumacher/schumacher-hand-taps-unc-unf-g-npt-pg/s180x0sn0290002