Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | S130X0SN |
Article group description | Schumacher handtaps 13100-13200 ST |
Material | HSS |
Item number | S130X0SN0040002 |
Variantnumber name | G 1/4-19 NO.132 |
DIN number | 5157 |
Factory number | 1300 |
Brand name | SCHUMACHER |
Thread | G(BSP) |
Discount group | PD035 |
Material | HSS |
Thread length | 20 |
Threads per inch | 19 |
G(BSP) | 1/4" |
Width across flats | 2 |
Shank diameter | 11 |
Total length | 70 |
https://www.nederland.bossard.com/en/tools/hand-taps-schumacher/schumacher-hand-taps-unc-unf-g-npt-pg/s130x0sn0040002