Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 345N00SN |
Article group description | Twistdrills with morse taper shank |
Material | HSS, Steel 780-900 HV |
Item number | 345N00SN0285000 |
Variantnumber name | 28,50 MK-3 |
DIN number | 345N |
Discount group | PD042 |
Material | HSS |
Diameter | 28.5 |
Size | 3 |
Length of chip groove | 175 |
Total length | 296 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/twist-drills/345n00sn0285000