Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BSECF010 |
Article group description | BILZ Drill combination 2-fl. |
Material | Steel |
Item number | BSECF0100102000 |
Variantnumber name | SECF 10201602 |
Factory number | SECF |
Brand name | H.BILZ |
Discount group | PD036 |
Material | Steel |
Dimension | 93.0 |
Drill diameter | 10.2 |
Outside diameter | 27 |
Length | 89 |
Length of holder | 49.2 |
Maximum | 30 |
Minimum | 21 |
Hold diameter | 16 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/solid-carbide-drills-and-mills-hbilz/bsecf0100102000