Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BGBV01K0 |
Article group description | BILZ drill with innercooling |
Material | Solid-carbide |
Item number | BGBV01K00108000 |
Variantnumber name | 10,8 GBV01108 |
Factory number | GBV01 |
Brand name | H.BILZ |
Discount group | PD036 |
Material | Carbide |
Diameter | 10.8 |
Length of holder | 45 |
Work length | 56 |
Hold diameter | 12 |
Total length | 118 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/solid-carbide-drills-and-mills-hbilz/bgbv01k00108000