Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 172A0010 |
Article group description | Jig bush, headed |
Material | Steel, 740-820 HV10 |
Item number | 172A00100085020 |
Variantnumber name | 8,5 X 20 |
DIN number | 172A |
Discount group | PD042 |
Material | Tool steel |
Bush diameter | 15 |
Hole diameter | 8.5 |
Flange diameter | 18 |
Bearing surface height | 3 |
Total length | 20 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/jig-bushes/172a00100085020