Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BE0000SN |
Article group description | BILZ countersink 60/75/90/120° |
Material | HSS |
Item number | BE0000SN0200090 |
Variantnumber name | 20X90 E200901 |
Factory number | E |
Brand name | H.BILZ |
Discount group | PD036 |
Material | HSS |
Fastening thread | M 6 |
Distance | 24 |
Outside diameter | 20.0 |
Hole diameter | 5.0 |
Size | 3 |
Head angle in degrees | 90 |
Total length | 46 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/counterbore-hbilz/be0000sn0200090