Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BA0000SN |
Article group description | BILZ counterbore |
Material | HSS |
Item number | BA0000SN0205000 |
Variantnumber name | A3 20,5 A205301 |
Factory number | A |
Brand name | H.BILZ |
Discount group | PD036 |
Material | HSS |
Fastening thread | M 6 |
Distance | 34 |
Drill diameter | 20.5 |
Hole diameter | 5.0 |
Size | 3 |
Work length | 16 |
Point diameter | 6.6 |
Total length | 56 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/counterbore-hbilz/ba0000sn0205000