Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | BTU000SN |
Article group description | BILZ back-counterbore |
Material | HSS |
Item number | BTU000SN0300011 |
Variantnumber name | TU 3001101 |
Factory number | TU |
Brand name | H.BILZ |
Discount group | PD036 |
Material | HSS |
Outside diameter | 30.0 |
Hole diameter | 11 |
Total length | 24 |
https://www.nederland.bossard.com/en/tools/drilling-milling-cutting/back-counterbore-hbilz/btu000sn0300011