Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 911TX010 |
Article group description | Torx socket keys, short |
Material | Steel,47-57 HRC |
Item number | 911TX0100200000 |
Variantnumber name | T20 |
Factory number | 911TX, BN 14056 |
Drive | Torx |
Discount group | PD017 |
Material | Steel |
Length long arm | 60 |
Torxnumber | T20 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/socket-keys-for-torx/911tx0100200000