Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 911L0010 |
Article group description | hexagon socket keys, long |
Material | Steel,47-57 HRC |
Item number | 911L00100020000 |
Variantnumber name | SL.W.2 LANG |
DIN number | 911L |
ISO number | 2936L |
Factory number | BN 1170 |
Brand name | UNBRAKO |
Drive | Socket |
Discount group | PD019 |
Material | Steel |
Length short arm | 16 |
Length long arm | 100 |
Width across flats | 2 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/socket-keys-for-hex-socket-screws/911l00100020000