Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 91100010 |
Article group description | hexagon socket keys, short |
Material | Steel,47-57 HRC |
Item number | 911000100080001 |
Variantnumber name | SL.W.8 KVP 5 |
DIN number | 911 |
ISO number | 2936 |
Factory number | BN 1169 |
Brand name | UNBRAKO |
Drive | Socket |
Discount group | PD017 |
Material | Steel |
Special packing | Klein |
Length short arm | 36 |
Length long arm | 100 |
Width across flats | 8 |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/socket-keys-for-hex-socket-screws/911000100080001