Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SETTX010 |
Article group description | Sets Torx socket keys |
Material | Steel,47-57 HRC |
Item number | SETTX0100090000 |
Variantnumber name | Etui T6-30 no7K |
Factory number | SETTX |
Drive | Torx |
Discount group | PD019 |
Material | Steel |
Number of dimensions | 9 |
Special packing | Houder |
Materials | Kunststof |
Series | T6-T30 |
Setnumber | 7K |
Kind of key | kort |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/sets-socket-keys/settx0100090000