Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | SETM0010 |
Article group description | UNBRAKO sets hexagon socket keys |
Material | Steel,47-57 HRC |
Item number | SETM00100360000 |
Variantnumber name | BOL 1,5-10 #36 Geen Unbrako |
Factory number | SETM |
Brand name | UNBRAKO |
Drive | Socket |
Discount group | PD019 |
Material | Steel |
Number of dimensions | 9 |
Special packing | Houder |
Materials | Kunststof |
Series | 1.5-10 |
Setnumber | 36 |
Kind of key | 911BOL |
Performance | met bol |
https://www.nederland.bossard.com/en/tools/bits-screw-drivers-socket-keys/sets-socket-keys/setm00100360000